Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceAD75019
PRODUCTION16 × 16 Crosspoint Switch Array
- Part Models
- 2
- 1ku List Price
- Starting From $32.50
Overview
- 256 Switches in a 16 x 16 Array
- Wide Signal Range: to Supply Rails of 24 V or ±12 V
- Low On-Resistance: 200 Ω Typ
- TTL/CMOS/Microprocessor-Compatible Control Lines
- Serial Input Simplifies Interface
- Serial Output Allows Cascading for More Channels
- Low Power Consumption: 2 mW Quiescent
- Compact 44-Lead PLCC
The AD75019 contains 256 analog switches in a 16 × 16 array. Any of the X or Y pins may serve as an input or output. Any or all of the X terminals may be programmed to connect to any or all of the Y terminals. The switches can accommodate signals with amplitudes up to the supply rails and have a typical on-resistance of 150 Ω.
Data is loaded serially via the SIN input and clocked into an on-board 256-bit shift register via SCLK. When all the switch settings have been programmed, data is transferred into a set of 256 latches via PCLK. The serial shift register is dynamic, so there is a minimum clock rate of 20 kHz. The maximum clock rate of 5 MHz allows loading times as short as 52 μs. The switch control latches are static and will hold their data as long as power is applied.
To extend the number of switches in the array, you may cascade multiple AD75019s. The SOUT output is the end of the shift register, and may be connected to the SIN input of the next AD75019.
The AD75019 is fabricated in Analog Devices’ BiMOS II process. This epitaxial BiCMOS process features CMOS devices for low distortion switches and bipolar devices for ESD protection.
Documentation
Data Sheet 1
Application Note 1
Technical Articles 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD75019JPZ | 44 ld PLCC | ||
| AD75019JPZ-REEL | 44 ld PLCC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 31, 2026 - 2026-0033 ASSEMBLY |
||
| AD75019JPZ | PRODUCTION | |
| AD75019JPZ-REEL | PRODUCTION | |
|
May 19, 2026 - 26_0084 AD75019 Data Sheet Revision |
||
| AD75019JPZ | PRODUCTION | |
| AD75019JPZ-REEL | PRODUCTION | |
|
Oct 30, 2025 - 25_0083 Qualification of Wafer Fabrication Site at Analog Devices Camas WA for BIMOS Products |
||
| AD75019JPZ | PRODUCTION | |
| AD75019JPZ-REEL | PRODUCTION | |
|
Sep 10, 2018 - 18_0147 AD75019 Operational Temperature Clarification |
||
| AD75019JPZ | PRODUCTION | |
| AD75019JPZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.