AD8107:  260 MHz, 16 × 5 Buffered Video Crosspoint Switches

The AD8106 and AD8107 are high speed, 16 × 5 video crosspoint switch matrices. They offer a -3 dB signal bandwidth greater than 260 MHz, and channel switch times of less than 25 ns with 1% ...More

AD8107:  260 MHz, 16 × 5 Buffered Video Crosspoint Switches

Product Description

The AD8106 and AD8107 are high speed, 16 × 5 video crosspoint switch matrices. They offer a -3 dB signal bandwidth greater than 260 MHz, and channel switch times of less than 25 ns with 1% settling. With -78 dB of crosstalk and -97 dB isolation (@ 5 MHz), the AD8106/AD8107 are useful in many high speed applications. The differential gain and differential phase of greater than 0.02% and 0.02° respectively, along with 0.1 dB flatness out to 60 MHz, make the AD8106/AD8107 ideal for video signal switching.

The AD8106 and AD8107 include five independent output buffers that can be placed into a high impedance state for paralleling crosspoint outputs, preventing off channels from loading the output bus. The AD8106 has a gain of 1, while the AD8107 offers a gain of 2. Both operate on voltage supplies of ±5 V while consuming only 30 mA of idle current. The channel switching is performed via a parallel control, allowing updating of an individual output without reprogramming the entire array.

The AD8106/AD8107 are offered in an 80-lead LQFP and are available over the extended industrial temperature range of -40°C to +85°C.

Features

  • 16 × 5 high speed, nonblocking switch arrays
    AD8106: G = 1, AD8107: G = 2
  • Pin compatible with AD8110/AD8111, 16 × 8 switch arrays
    For a 16 × 16 array, see AD8114/AD8115
    For a 16 × 8 array, see AD8110/AD8111
  • Complete solution
    Buffered inputs
    Five output amplifiers
    Drives 150 Ω loads
  • Excellent video performance
    60 MHz 0.1 dB gain flatness
    0.02% differential gain error (RL = 150 Ω)
    0.02° differential phase error (RL = 150 Ω)
  • Excellent ac performance
    -3 dB bandwidth > 260 MHz
    500 V/µs slew rate
  • Low power of 50 mA
  • Low all hostile crosstalk of -78 dB @ 5 MHz
  • Output disable allows connection of multiple device outputs
  • Reset pin allows disabling of all outputs
  • Excellent ESD rating: exceeds 4000 V human body model
  • 80-lead LQFP (12 mm × 12 mm)

Specifications

Type 16 x 5
Output Buffer Yes G = 2
Supply Voltage (V) ±5V
Output Swing (V) ±3V
Small Signal BW (MHz) 260MHz
Slew Rate (V/us) 500
Cross Talk @ 10 MHz (-dB) 80
Control Interface Parallel

Explore Other Products

ADG858 - 0.58 Ω CMOS, 2.3 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP

ADG852 - 0.8 Ω CMOS, 2.3 V to 5.5 V, SPDT/2:1 Mux Mini LFCSP

Subscribe to New Products Feed
Part# Type Output Buffer Supply Voltage (V) Output Swing (V) Small Signal BW (MHz) Slew Rate (V/us) Cross Talk @ 10 MHz (-dB) Price* (1000-4999)
AD8104 32 x 16 Yes G = 1 ±2.5 ±2 600 1,800 72 $177.10
AD8105 32 x 16 Yes G = 2 ±2.5 ±2 600 1,800 68 $177.10
AD8106 16 x 5 Yes G = 1 ±5 ±3 390 500 70 $15.13
AD8107 16 x 5 Yes G = 2 ±5 ±3 260 500 80 $15.13
AD8108 8 X 8 Yes G = 1 ±5 ±2.5 350 400 76 $18.72
AD8109 8 X 8 Yes G = 2 ±5 ±3 250 480 83 $18.72
AD8110 16 x 8 Yes G = 1 ±5 ±3 390 500 70 $32.89
AD8111 16 x 8 Yes G = 2 ±5 ±3 260 500 80 $32.89
AD8112 16 x 8 Yes G = 2 ±12 ±10 60 100 83 @ 20 kHz $10.07
AD8113 16 X 16 Yes G = 2 ±12 ±10 60 100 83 @ 20 kHz $25.25
AD8114 16 X 16 Yes G = 1 ±5 ±3 225 375 60 $54.64
AD8115 16 X 16 Yes G = 2 ±5 ±3 200 450 52 $54.64
AD8116 16 X 16 Yes G = 1 ±5 ±3 200 300 60 $79.95
AD8117 32 X 32 Yes G = 1 ±2.5 ±2 600 1,800 65 $298.54
AD8118 32 X 32 Yes G = 2 ±2.5 ±2 600 1,800 70 $298.54
AD8175 Triple 16 x 9 Yes G = 2 ±2.5 ±2 500 1,800 82 $96.14
AD8176 Triple 16 x 9 Yes G = 4 ±2.5 ±2 450 1,650 74 $96.14
AD8177 Triple 16 x 5 Yes G = 2 ±2.5 ±2 500 1,800 82 $60.21
AD8178 Triple 16 x 5 Yes G = 4 ±2.5 ±2 450 1,650 74 $60.21
ADG2128 16 x 8 No ±5 ±5 300 n/a 79 dB @ 5 MHz $6.25

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

View Sales and Distribution Offices