Add to Signal Chain Designer

ADL5562:  3.3 GHz Ultralow Distortion RF/IF Differential Amplifier

Product Details

Product Status:Recommended for New Designs

The ADL5562 is a high performance differential amplifier optimized for RF and IF applications. The amplifier offers low noise of 2.1 nV/√Hz and excellent distortion performance over a wide frequency range, making it an ideal driver for high speed 8-bit to 16-bit ADCs.

The ADL5562 provides three gain levels of 6 dB, 12 dB, and 15.5 dB through a pin-strappable configuration. For the single-ended input configuration, the gains are reduced to 5.6 dB, 11.1 dB, and 14.1 dB. Using an external series input resistor expands the amplifier gain flexibility and allows for any gain selection from 0 dB to 15.5 dB.

The quiescent current of the ADL5562 is typically 80 mA and, when disabled, consumes less than 3 mA, offering excellent input-to-output isolation.

The device is optimized for wideband, low distortion performance. These attributes, together with its adjustable gain capability, make this device the amplifier of choice for general-purpose IF and broadband applications where low distortion, noise, and power are critical. This device is optimized for the best combination of slew speed, bandwidth, and broadband distortion. These attributes allow it to drive a wide variety of ADCs and make it ideally suited for driving mixers, pin diode attenuators, SAW filters, and multielement discrete devices.

Fabricated on an Analog Devices, Inc., high speed SiGe process, the ADL5562 is supplied in a compact 3 mm × 3 mm, 16-lead LFCSP package and operates over the temperature range of −40°C to + 85°C.

Applications

  • Differential ADC drivers
  • Single-ended to differential conversion
  • RF/IF gain blocks
  • SAW filter interfacing
  • FEATURES and BENEFITS

    • −3 dB bandwidth of 3.3 GHz (AV = 6 dB)
    • Pin-strappable gain adjust: 6 dB, 12 dB, 15.5 dB
    • Differential or single-ended input to differential output
    • Low noise input stage: 2.1 nV/√Hz RTI @ AV = 12 dB
    • IMD3s of −94 dBc at 250 MHz center
    • Slew rate: 9.8 V/ns
    • Fast settling of 2 ns and overdrive recovery of 3 ns
    • Low broadband distortion (AV = 6 dB)
      10 MHz: −91 dBc HD2, −98 dBc HD3
      70 MHz: −102 dBc HD2, −90 dBc HD3
      140 MHz: −104 dBc HD2, −87 dBc HD3
      250 MHz: −80 dBc HD2, −94 dBc HD3
    • Single-supply operation: 3 V to 3.6 V
    • Power-down control
    • Fabricated using the high speed XFCB3 SiGe process

    Functional Block Diagram for ADL5562

    Documentation

    Title Content Type File Type
    ADL5562: 3.3 GHz Ultralow Distortion RF/IF Differential Amplifier Data Sheet (Rev E, 01/2014) (pdf, 311 kB) Data Sheets PDF
    AN-1204: Using the ADL5562 Differential Amplifier to Drive Wide Bandwidth ADCs  (pdf, 164 kB) Application Notes PDF
    AN-1098: Methodology for Narrow-Band Interface Design Between High Performance Differential Driver Amplifiers and ADCs  (pdf, 167 kB) Application Notes PDF
    CN-0227: High Performance, 16-Bit, 250 MSPS Wideband Receiver with Antialiasing Filter  (pdf, 262 kB) Circuit Note PDF
    The Differential-signal Advantage for Communications System Design
    Understand how differential signal chains and architectures can improve system performance in challenging applications.
    (RF Designline, 2/1/2010)
    Technical Articles HTML
    Analog Devices’ Dual 14-bit A/D Converter Reduces Power and Size in Communications, Instrumentation, Test and Measurement Applications (10 Jul 2012) Press Releases HTML
    RF Source Booklet  (PDF, 4353 kB)
    RF IC Product Overview - Version P (02/2014)
    Overview PDF
    ADC Drivers Overview HTML
    RAQs index Rarely Asked Questions HTML
    Glossary of EE Terms Glossary HTML

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    ADIsimRF
    ADI’s ADIsimRF design tool provides calculations for the most important parameters within the RF signal chain, including cascaded gain, noise figure, IP3, P1dB, and total power consumption.
    ADIsim Design/Simulation Tools HTML
    ADIsimPLL™- Version 3.43
    ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
    ADIsim Design/Simulation Tools HTML
    ADL5562 S-Parameters  (zip, 179 kB) S-Parameters ZIP

    Evaluation Kits & Symbols & Footprints

    Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    Product Recommendations & Reference Designs

    Engineered. Tested. Ready to Integrate.
    Learn More

    SampleSample & Buy

    Price, packaging, availability

    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    ADL5562 Evaluation Board
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADL5562-EVALZ Status: Production Evaluation Board $100.19 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices

    沪ICP备09046653号
    content here.
    content here.

    Review this Product

    Close