content here.
content here.

AD6636:  150 MSPS WIDEBAND (DIGITAL) RECEIVE SIGNAL PROCESSOR (RSP)

The AD6636 is a (Digital) Receive Signal Processor intended for direct IF sampling or highly sampled baseband radios requiring wide-bandwidth input signals. It has been optimized for the demanding filtering requirements of wideband standards like, CDMA2000, UMTS, and TD-SCDMA. The AD6636 is designed to be used as part of radio system that uses either an IF sampling ADC, or a baseband sampling ...More

AD6636:  150 MSPS WIDEBAND (DIGITAL) RECEIVE SIGNAL PROCESSOR (RSP)

Product Description

The AD6636 is a (Digital) Receive Signal Processor intended for direct IF sampling or highly sampled baseband radios requiring wide-bandwidth input signals. It has been optimized for the demanding filtering requirements of wideband standards like, CDMA2000, UMTS, and TD-SCDMA. The AD6636 is designed to be used as part of radio system that uses either an IF sampling ADC, or a baseband sampling ADC.

The AD6636 has the following signal processing stages: a Frequency Translator, a 5th order Cascaded Integrated Comb filter, two sets of Cascaded Fixed Coefficient Finite Impulse Response (FIR) and Half Band filters, three cascaded programmable coefficient Sum of Product FIR filters, an Interpolating Half Band Filter (LHB) and a digital Automatic Gain Control (AGC) Block. Multiple modes are supported for clocking data into and out of the chip to provide flexibility for interfacing to a wide variety of digitizers. Programming and control is accomplished via serial or microport interfaces.

The AD6636 features a fractional clock multiplier that uses the ADC clock to produce a digital down converter master clock up to 200 MHz. This internal phased-locked loop (PLL) allows optimum digital clock rates, regardless of the converter sampling rate, enabling the best possible digital signal decimation and filtering. Three 16-bit parallel output ports accommodate high data rate 3G applications. An on-chip interpolating half band filter can also be used to further increase the output rate while still allowing for very efficient filters. In addition, each channel has a digital AGC for output data scaling.

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

Ts

TOOLS, SOFTWARE & SIMULATION MODELS

  • Six Independent Wideband Processing Channels
  • Processes 6 Wideband carriers (UMTS, CDMA2000, TD-SCDMA, etc.)
  • Four Single Ended or Two LVDS Parallel Input Ports (16 linear bit plus 3-bit exponent) at
    150 MHz
  • Can support 300MHz input using some external interface logic
  • Three 16-bit Parallel Output Ports operating at
    up to 200 MHz
  • Real or complex input ports
  • Quadrature correction andDC correction
    for complex inputs
  • Can support output rate up to 34 MSPS
  • RMS/Peak Power monitoring of
    input ports
  • Programmable attenuator control for
    external Digital Variable Gain
    Amplifier (DVGA)
  • Three Programmable coefficient FIR
    Filters per channel
  • One Interpolating Half Band
    Filter per channel
  • Digital TX/RX: RX
  • Input Sampling (MSPS): 150MSPS
  • Digital AGC: X
  • Baseband Interface: Parallel
  • Input Ports: 4
  • Ouput Ports: 3
  • Package: BGA

Functional Block Diagram for AD6636

Download this Selection Table
(pdf, 22,589 bytes)

Last Updated: 9/2007

DDCs
Generic Part # MSPS GSM, EDGE/GPRS CDMA2000 UMTS TDS-CDMA
      1x 3x    
AD6620 65

1 Channel

(main and diversity)

1 Channel

2 samples per chip

1 Channel with FPGA to finish filtering

2 samples per chip

1 Channel with FPGA to finish filtering

2 samples per chip

1 Channel
AD6624 80

4 Channels

2 samples per symbol

2 Channels

2 samples per chip

1 Channel with FPGA for serial to parallel conversion

2 samples per chip

1 Channel with FPGA for serial to parallel conversion

2 samples per chip

4 Channels

1 sample per chip

AD6624A 100

2 Channels with FPGA for serial to parallel conversion

2 samples per chip

AD6634 80

4 Channels

2 samples per symbol

2 Channels

4 samples per chip

Digital AGC

2 Channels

4 samples per chip

Digital AGC

2 Channels

4 samples per chip

Digital AGC

4 Channels

1 sample per chip

AD6635 80

8 Channels

2 samples per symbol

4 Channels

4 samples per chip

Digital AGC

4 Channels

4 samples per chip

Digital AGC

4 Channels

4 samples per chip

Digital AGC

8 Channels

1 sample per chip

AD6636 150

6 Channels

4 / 8 samples per symbol

6 Channels

4 samples per chip

Digital AGC

6 Channels

4 samples per chip

Digital AGC

6 Channels

4 samples per chip

Digital AGC

6 Channels

1 / 2 / 4 samples per chip

back to top
DUCs
Generic Part # MSPS GSM, EDGE/GPRS CDMA2000 UMTS TDS-CDMA
      1x 3x    
AD6622

75

4 Channels

Serial output

2 Channels

Serial output

1 Channel

Serial output

1 Channel

Serial output

4 Channels

Serial output

AD6623 104

4 Channels

Modulate using I/Q symbols

Direct modulation xPSK

Mode switching

Power Ramping

2 Channels (real output)

Serial output

Includes IIR filter for phase pre-distortion

2 Channels (real output)

Serial output

2 Channels (real output)

Serial output

4 Channels

Serial output

Power Ramping

Direct modulation

AD6633 125

6 Channels

Modulated I/Q data

VersaCREST™ Crest Reduction Engine

IF/RF compensation using complex filter

6 Channels

Modulated I/Q data

VersaCREST™ Crest Reduction Engine

Includes IIR filter for phase pre-distortion

6 Channels

Modulated I/Q data

VersaCREST™ Crest Reduction Engine

IF/RF compensation using complex filter

6 Channels

Modulated I/Q data

VersaCREST™ Crest Reduction Engine

IF/RF compensation using complex filter

6 Channels

Modulated I/Q data

VersaCREST™ Crest Reduction Engine

IF/RF compensation using complex filter

back to top
Integrated ADC/DDC Receivers
Generic Part # MSPS GSM, EDGE/GPRS CDMA2000 UMTS TDS-CDMA
      1x 3x    
AD6652 65

4 Channels

2 samples per symbol

2 Channels with some external filtering

4 samples per chip

Digital AGC

2 Channels with some external filtering

4 samples per chip

Digital AGC

2 Channels with some external filtering

4 samples per chip

Digital AGC

4 Channels

1 sample per chip

AD6653 150

2 x 6 Channels - external Channelization Filters Required

Fast Level Detect and Power Monitor

2 x 12 Channels - external Channelization Filters Required

Fast Level Detect and Power Monitor

2 x 6 Channels - external Channelization Filters Required

Fast Level Detect and Power Monitor

2 x 4 Channels - external Channelization Filters Required

Fast Level Detect and Power Monitor

2 x 12 Channels - external Channelization Filters Required

Fast Level Detect and Power Monitor

AD6654 92.16

6 Channels

4 / 8 samples per symbol

6 Channels

4 samples per chip

Digital AGC

6 Channels

4 samples per chip

Digital AGC

6 Channels

4 samples per chip

Digital AGC

6 Channels

1 / 2 / 4 samples per chip

AD6655 150

2 x 6 Channels - external Channelization Filters Required

Fast Level Detect and Power Monitor

2 x 12 Channels - external Channelization Filters Required

Fast Level Detect and Power Monitor

2 x 6 Channels - external Channelization Filters Required

Fast Level Detect and Power Monitor

2 x 4 Channels - external Channelization Filters Required

Fast Level Detect and Power Monitor

2 x 12 Channels - external Channelization Filters Required

Fast Level Detect and Power Monitor

back to top
QDUCs
Generic Part # Master Clock (MSPS min) Power Supply Voltage (Vnom) Power Dissipation (mW max) Description
AD9856 200 Single (+3) 1590 200 MHz Quadrature Digital Upconverter With 12-Bit Data Path
AD9857 200 Single (3.3 V) 2029 200 MSPS Quadrature Digital Upconverter with 14-bit Data Path
AD9957 1000 Multi (1.8, 3.3) 1800 1 GSPS Quadrature Digital Upconverter with 18-Bit IQ Data Path and 14-Bit DAC
back to top

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.