VSC7177

Obsolete

Enhanced 2:1 Port Selector for Serial ATA and Serial Attached SCSI

Enhanced Low-Power SAS/SATA 2:1 Failover Switch

Viewing:

Overview

  • 2:1 Port Selector for Both Serial ATA (SATA) and Serial Attached SCSI (SAS) Links
  • Serial ATA 1.0 Compliant at 1.5Gbps (3.0Gbps Capable)
  • Sideband Port Selection
  • Complies with Serial ATA II: Port Selector Specification 1.0, Including Failover Control
  • Passes Serial ATA Patterns Transparently
  • Programmable Receiver Sensitivity
  • High Output Swing Mode with Preemphasis
  • Compatible with Legacy Designs (VSC7173 and VSC7175); Provides Enhanced Connectivity and Signal Preemphasis
  • 0.6W to 0.8W Power Dissipation (Depending on Operating Mode)
  • 3.3V Power Supply
  • 32-Pin, 7mm x 7mm QFP-N Package
VSC7177
Enhanced 2:1 Port Selector for Serial ATA and Serial Attached SCSI
VSC7177: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on VSC7177 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed