USIP-L

Obsolete

DeepCover Secure Microcontroller with MIPS 4KSd Processor Core

Secure 32-Bit MIPS Processor with Advanced Physical Security

Viewing:

Overview

  • MIPS32 4KSd RISC Processor
    • 130 MIPS at 96MHz
    • 2 x 8KB Cache
    • Memory Management Unit
    • Enhanced Power Management
    • Dedicated Instructions to Boost Cryptographic Operations
  • Memories
    • 128KB of SRAM
    • 256KB of Lockable Flash Memory
    • 256 Bytes of User OTP
    • 128KB of ROM (HAL, EMV Level 1, and Secure Bootloader)
  • Security Features
    • Hardware AES-128 Engine
    • Unique Serial Number (USN)
    • 512-Bit Battery-Powered Key Area (BPK) with Instant Erase Upon Tampering
    • Integrated Tamper Sensors (Frequency, Voltage, Temperature, Die Shield)
    • 12 External Sensor Inputs
    • True Random-Number Generator (TRNG)
    • Secure RTC with Interrupt Alarm
    • Secure Keyboard Controller (4 x 3)
  • Interrupt Controller
  • 1D/2D DMA
  • LCD Interface: 8-Bit Bus, 6800 Compatible
  • One ISO 7816 Controller
  • USB 2.0 OTG Full Speed with 16 Endpoints and Integrated Transceiver
  • Two UARTs
  • I²C Master/Slave
  • SPI Master with Up to Seven Slaves
  • 16 GPIOs
  • Four 16-Bit Timers/Counters
  • One PWM with 15mA Output
  • Watchdog Timer
  • JTAG Boundary Scan
  • 121-Ball BGA, 8x8mm body size, 0.65mm Pitch
USIP-L
DeepCover Secure Microcontroller with MIPS 4KSd Processor Core
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on USIP-L yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed