TMCM-170

OBSOLETE PRODUCT

Viewing:

Overview

Motor / Encoder type

  • Sine (or block) commutated BLDC motors with encoder and with / without additional hall sensors
  • Hall sensor based motors can be operated without encoder
  • Motor power from a few watts to 500W
  • Motor velocity up to 100,000 RPM (electrical field)
  • Incremental encoder (2 channel with option for N-channel) with resolution from 256 to 30000 / motor rotation (opt. per electrical field rotation)
  • 12V to 48V nominal motor voltage
  • Coil current up to 10A nominal (up to 14A current for short time)

PANdrive™ Motor and Encoder data

  • Motor: ADI TRINAMIC's QBL 5704-94-04-032 or QBL 5704-116-04-042, rated torque 0.32 Nm or 0.42 Nm
  • Encoder: HEDS-5640-A12 with resolution of 2000 per motor rotation
  • Please refer to the datasheets for detailed motor and encoder information

Highlights

  • High-efficiency operation, low power-dissipation
  • CAN interface and RS232 or RS485 integrated
  • Integrated Protection: reverse polarity and overload / overtemperature / overvoltage
  • ADI TRINAMIC TMCL™ protocol and TMCL™ software environment for parameterizing and for update and for programming of standalone mode
  • 1024 entry 10 bit motor sine commutation table
  • External (stop) switch or encoder N channel can be used for absolute position reference
  • Different start up modes for automatic commutation calibration
TMCM-170
OBSOLETE PRODUCT
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

User Guide 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on TMCM-170 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed