Latch Up Immune and High ESD

Latch Up Immune and High ESDClick to see all in Parametric search

Latch-Up Immune and High ESD

  Hold Shift Key for secondary sorting
SortOrderPart#Device ConfigSwitch Special FeaturesVsupply Span Single (min)
(V)
Vsupply Span Single (max)
(V)
Vsupply Span Dual (min)
(V)
Vsupply Span Dual (max)
(V)
Switch Ron (typ)
(Ohms)
Id_Is_ON
(A)
Charge Injection
(C)
Bandwidth -3 dB (typ)
(Hz)
ESD Level-HBMConfig/Programming InterfaceUS Price 1000 to 4999
($ US)
1ADG5243F (2:1) x 3 Latch-Up Immune, Overvoltage Protection & Detection 8 44 10 44 270 300p -1.2p 350M 3.5 kV Parallel $4.10
2ADG5249F (4:1) x 2 Latch-Up Immune, Overvoltage Protection & Detection 8 44 10 44 250 300p -0.8p 320M 3.5 kV Parallel $4.55
3ADG5248F (8:1) x 1 Latch-Up Immune, Overvoltage Protection & Detection 8 44 10 44 250 300p -0.8p 190M 3.5 kV Parallel $4.55
4ADG5209F (4:1) x 2 Latch-Up Immune, Overvoltage Protection & Detection 8 44 10 44 250 300p 400f 290M 3.5 kV Parallel $4.21
5ADG5208F (8:1) x 1 Latch-Up Immune, Overvoltage Protection & Detection 8 44 10 44 250 300p 400f 190M 3.5 kV Parallel $4.21
6ADG5462F Channel Protector x 4 Latch-Up Immune, Overvoltage Protection & Detection 8 44 10 44 10 300p- 318M 4 kV- $3.86
7ADG5436F (2:1) x 2 Latch-Up Immune, Overvoltage Protection & Detection 8 44 10 44 10 500p -724p 169M 6 kV Parallel $3.86
8ADG5404F (4:1) x 1 Latch-Up Immune, Overvoltage Protection & Detection 8 44 10 44 10 300p 680p 108M 4 kV Parallel $3.86
9ADG5413F SPST x 4 Latch-Up Immune, Overvoltage Protection & Detection 8 44 10 44 10 300p -680p 270M 5.5 kV Parallel $3.96
10ADG5413BF SPST x 4 Latch-Up Immune, Overvoltage Protection & Detection 8 44 10 44 10 300p -680p 270M 3 kV Parallel $3.96
11ADG5412F SPST x 4 Latch-Up Immune, Overvoltage Protection & Detection 8 44 10 44 10 300p -680p 270M 5.5 kV Parallel $3.96
12ADG5412BF SPST x 4 Latch-Up Immune, Overvoltage Protection & Detection 8 44 10 44 10 300p -680p 270M 3 kV Parallel $3.96
13ADG5423 SPST x 2 Latch-Up Immune 9 40 18 44 13.5 100p 95p 250M 8 kV Parallel $1.85
14ADG5421 SPST x 2 Latch-Up Immune 9 40 18 44 13.5 100p 95p 250M 8 kV Parallel $1.85
15ADG5419 SPST x 1 Latch-Up Immune 9 40 18 44 13.5 100p 130p 190M 8 kV Parallel $1.71
16ADG5401 (1:1) x 1 Latch-Up Immune 9 40 18 44 6.5 200p 220p 170M 8 kV Parallel $1.60
17ADG5207 (8:1) x 2 Latch-Up Immune 9 40 18 44 155 20p 350f 140M I/O to I/O 2kV All other pins 8kV Parallel $4.40
18ADG5206 (16:1) x 1 Latch-Up Immune 9 40 18 44 155 20p 350f 60M 8 kV Parallel $4.40
19ADG5236Reference Circuit Available (2:1) x 2 Latch-Up Immune 9 40 18 44 160 20p 600f 266M 2 kV Parallel $2.26
20ADG5234 (2:1) x 4 Latch-Up Immune 9 40 18 44 160 80p 400f 355M I/O to I/O 2kV All other pins 8kV Parallel $3.04
21ADG5233 (2:1) x 3 Latch-Up Immune 9 40 18 44 160 80p 400f 355M I/O to I/O 2kV All other pins 8kV Parallel $2.15
22ADG5209 (4:1) x 2 Latch-Up Immune 9 40 18 44 160 10p 200f 240M I/O to I/O 2kV All other pins 8kV Parallel $2.41
23ADG5208Reference Circuit Available (8:1) x 1 Latch-Up Immune 9 40 18 44 160 10p 200f 110M I/O to I/O 2kV All other pins 8kV Parallel $2.41
24ADG5204 (4:1) x 1 Latch-Up Immune 9 40 18 44 160 20p 600f 136M 2 kV Parallel $2.26
25ADG5213 SPST x 4 Latch-Up Immune 9 40 18 44 160 20p 0.07p 435M 2.5 kV Parallel $2.18
26ADG5212 SPST x 4 Latch-Up Immune 9 40 18 44 160 20p 0.07p 435M 2.5 kV Parallel $2.18
27ADG5436 (2:1) x 2 Latch-Up Immune 9 40 18 44 9.8 100p 200p 102M 8 kV Parallel $2.26
28ADG5434 (2:1) x 4 Latch-Up Immune 9 40 18 44 13.5 100p 130p 145M 8 kV Parallel $3.04
29ADG5433Reference Circuit Available (2:1) x 3 Latch-Up Immune 9 40 18 44 13.5 100p 130p 145M 8 kV Parallel $2.15
30ADG5413 SPST x 4 Latch-Up Immune 9 40 18 44 9.8 100p 240p 167M 8 kV Parallel $2.18
31ADG5412 SPST x 4 Latch-Up Immune 9 40 18 44 9.8 100p 240p 167M 8 kV Parallel $2.18
32ADG5409Reference Circuit Available (4:1) x 2 Latch-Up Immune 9 40 18 44 13.5 100p 115p 87M 8 kV Parallel $2.41
33ADG5408Reference Circuit Available (8:1) x 1 Latch-Up Immune 9 40 18 44 13.5 100p 115p 50M 8 kV Parallel $2.41
34ADG5404 (4:1) x 1 Latch-Up Immune 9 40 18 44 9.8 100p 220p 53M 8 kV Parallel $2.26