Latch Up Immune and High ESD
Latch-Up Immune and High ESD
| SortOrder | Part# | Device Config | Switch Special Features | Vs Span Single (min) (V) | Vs Span Single (max) (V) | Vs Span Dual (min) (V) | Vs Span Dual (max) (V) | Switch Ron (typ) (Ohms) | Leakage Switch ON (typ) (A) | Charge Injection (C) | BW -3 dB (typ) (Hz) | ESD Level-HBM | Interface | US Price 1000 to 4999 ($ US) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | ADG5298 | (8:1) x 1 | High Temperature, Latch-Up Immune | 9 | 40 | 18 | 44 | 290 | 10p | 200f | 110M | I/O to I/O 2kV All other pins 8kV | Parallel | $123.50 |
| 2 | ADG5243F | (2:1) x 3 | Latch-Up Immune, Overvoltage Protection & Detection | 8 | 44 | 10 | 44 | 270 | 300p | -1.2p | 350M | 3.5 kV | Parallel | $4.10 |
| 3 | ADG5249F | (4:1) x 2 | Latch-Up Immune, Overvoltage Protection & Detection | 8 | 44 | 10 | 44 | 250 | 300p | -0.8p | 320M | 3.5 kV | Parallel | $4.55 |
| 4 | ADG5248F | (8:1) x 1 | Latch-Up Immune, Overvoltage Protection & Detection | 8 | 44 | 10 | 44 | 250 | 300p | -0.8p | 190M | 3.5 kV | Parallel | $4.55 |
| 5 | ADG5209F | (4:1) x 2 | Latch-Up Immune, Overvoltage Protection & Detection | 8 | 44 | 10 | 44 | 250 | 300p | 400f | 290M | 3.5 kV | Parallel | $4.21 |
| 6 | ADG5208F | (8:1) x 1 | Latch-Up Immune, Overvoltage Protection & Detection | 8 | 44 | 10 | 44 | 250 | 300p | 400f | 190M | 3.5 kV | Parallel | $4.21 |
| 7 | ADG5462F | Channel Protector x 4 | Latch-Up Immune, Overvoltage Protection & Detection | 8 | 44 | 10 | 44 | 10 | 300p | - | 318M | 4 kV | - | $3.86 |
| 8 | ADG5436F | (2:1) x 2 | Latch-Up Immune, Overvoltage Protection & Detection | 8 | 44 | 10 | 44 | 10 | 500p | -724p | 169M | 6 kV | Parallel | $3.86 |
| 9 | ADG5404F | (4:1) x 1 | Latch-Up Immune, Overvoltage Protection & Detection | 8 | 44 | 10 | 44 | 10 | 300p | 680p | 108M | 4 kV | Parallel | $3.86 |
| 10 | ADG5413F | SPST x 4 | Latch-Up Immune, Overvoltage Protection & Detection | 8 | 44 | 10 | 44 | 10 | 300p | -680p | 270M | 5.5 kV | Parallel | $3.96 |
| 11 | ADG5413BF | SPST x 4 | Latch-Up Immune, Overvoltage Protection & Detection | 8 | 44 | 10 | 44 | 10 | 300p | -680p | 270M | 3 kV | Parallel | $3.96 |
| 12 | ADG5412F | SPST x 4 | Latch-Up Immune, Overvoltage Protection & Detection | 8 | 44 | 10 | 44 | 10 | 300p | -680p | 270M | 5.5 kV | Parallel | $3.96 |
| 13 | ADG5412BF | SPST x 4 | Latch-Up Immune, Overvoltage Protection & Detection | 8 | 44 | 10 | 44 | 10 | 300p | -680p | 270M | 3 kV | Parallel | $3.96 |
| 14 | ADG5423 | SPST x 2 | Latch-Up Immune | 9 | 40 | 18 | 44 | 13.5 | 100p | 95p | 250M | 8 kV | Parallel | $1.85 |
| 15 | ADG5421 | SPST x 2 | Latch-Up Immune | 9 | 40 | 18 | 44 | 13.5 | 100p | 95p | 250M | 8 kV | Parallel | $1.85 |
| 16 | ADG5419 | SPST x 1 | Latch-Up Immune | 9 | 40 | 18 | 44 | 13.5 | 100p | 130p | 190M | 8 kV | Parallel | $1.71 |
| 17 | ADG5401 | (1:1) x 1 | Latch-Up Immune | 9 | 40 | 18 | 44 | 6.5 | 200p | 220p | 170M | 8 kV | Parallel | $1.60 |
| 18 | ADG5207 | (8:1) x 2 | Latch-Up Immune | 9 | 40 | 18 | 44 | 155 | 20p | 350f | 140M | I/O to I/O 2kV All other pins 8kV | Parallel | $4.40 |
| 19 | ADG5206 | (16:1) x 1 | Latch-Up Immune | 9 | 40 | 18 | 44 | 155 | 20p | 350f | 60M | 8 kV | Parallel | $4.40 |
| 20 | ADG5236 | (2:1) x 2 | Latch-Up Immune | 9 | 40 | 18 | 44 | 160 | 20p | 600f | 266M | 2 kV | Parallel | $2.26 |
| 21 | ADG5234 | (2:1) x 4 | Latch-Up Immune | 9 | 40 | 18 | 44 | 160 | 80p | 400f | 355M | I/O to I/O 2kV All other pins 8kV | Parallel | $3.04 |
| 22 | ADG5233 | (2:1) x 3 | Latch-Up Immune | 9 | 40 | 18 | 44 | 160 | 80p | 400f | 355M | I/O to I/O 2kV All other pins 8kV | Parallel | $2.15 |
| 23 | ADG5209 | (4:1) x 2 | Latch-Up Immune | 9 | 40 | 18 | 44 | 160 | 10p | 200f | 240M | I/O to I/O 2kV All other pins 8kV | Parallel | $2.41 |
| 24 | ADG5208 | (8:1) x 1 | Latch-Up Immune | 9 | 40 | 18 | 44 | 160 | 10p | 200f | 110M | I/O to I/O 2kV All other pins 8kV | Parallel | $2.41 |
| 25 | ADG5204 | (4:1) x 1 | Latch-Up Immune | 9 | 40 | 18 | 44 | 160 | 20p | 600f | 136M | 2 kV | Parallel | $2.26 |
| 26 | ADG5213 | SPST x 4 | Latch-Up Immune | 9 | 40 | 18 | 44 | 160 | 20p | 0.07p | 435M | 2.5 kV | Parallel | $2.18 |
| 27 | ADG5212 | SPST x 4 | Latch-Up Immune | 9 | 40 | 18 | 44 | 160 | 20p | 0.07p | 435M | 2.5 kV | Parallel | $2.18 |
| 28 | ADG5436 | (2:1) x 2 | Latch-Up Immune | 9 | 40 | 18 | 44 | 9.8 | 100p | 200p | 102M | 8 kV | Parallel | $2.26 |
| 29 | ADG5434 | (2:1) x 4 | Latch-Up Immune | 9 | 40 | 18 | 44 | 13.5 | 100p | 130p | 145M | 8 kV | Parallel | $3.04 |
| 30 | ADG5433 | (2:1) x 3 | Latch-Up Immune | 9 | 40 | 18 | 44 | 13.5 | 100p | 130p | 145M | 8 kV | Parallel | $2.15 |
| 31 | ADG5413 | SPST x 4 | Latch-Up Immune | 9 | 40 | 18 | 44 | 9.8 | 100p | 240p | 167M | 8 kV | Parallel | $2.18 |
| 32 | ADG5412 | SPST x 4 | Latch-Up Immune | 9 | 40 | 18 | 44 | 9.8 | 100p | 240p | 167M | 8 kV | Parallel | $2.18 |
| 33 | ADG5409 | (4:1) x 2 | Latch-Up Immune | 9 | 40 | 18 | 44 | 13.5 | 100p | 115p | 87M | 8 kV | Parallel | $2.41 |
| 34 | ADG5408 | (8:1) x 1 | Latch-Up Immune | 9 | 40 | 18 | 44 | 13.5 | 100p | 115p | 50M | 8 kV | Parallel | $2.41 |
| 35 | ADG5404 | (4:1) x 1 | Latch-Up Immune | 9 | 40 | 18 | 44 | 9.8 | 100p | 220p | 53M | 8 kV | Parallel | $2.26 |