MXT429

Obsolete

High-Speed, 6A MOSFET Driver (Noninverting)

Viewing:

Overview

  • TTL/CMOS Compatible (IIN < 10µA)
  • 4.5V to 18V Supply Range (MAX4420/MAX4429)
  • 1.SΩ Output Resistance
  • 6A Peak Output Current
  • 40ns Delay Time
  • 25ns Rise and Fall Times (2500pF Load)
  • Output Swings to within 25mV of VDD and GND
MXT429
High-Speed, 6A MOSFET Driver (Noninverting)
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
MOSFET & Gate Drivers 3
MAX626 PRODUCTION Dual-Power MOSFET Drivers
MAX4426 PRODUCTION Dual High-Speed, 1.5A MOSFET Drivers
ICL7667 PRODUCTION Dual-Power MOSFET Driver (Inverting)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MXT429 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed