MX7574

PRODUCTION

CMOS, µP Compatible, 4µs, 8-Bit ADC

Viewing:

Overview

  • Improved Second Source (MAX160)
  • Fast Conversion Time: 4μus (MAX160), 15μs (MX7574)
  • No Missing Codes Over Temperature
  • Single +5V Supply
  • Ratiometric Operation
  • No External Clock Necessary
  • Easy Interface To Microprocessors

The MAX160 and MX7574 are low cost, microprocessor compatible 8 bit analog-to-digital converters which use the successive-approximation technique to achieve conversion times of 4μs (MAX160) and 15μs (MX7574).

The A/Ds are designed to easily interface with microprocessors by appearing as a memory location or I/O port without the need for external interfacing logic. Data outputs use latched, three-state buffer circuitry to allow direct connection to a microprocessor data bus or system input port. Operation is simplified by an on-chip clock, +5V power supply requirement, and low supply current (5mA max).

The MAX160 provides major performance improvements over the AD7574 in accuracy and speed specifications as well as compatibility with TTL logic levels.

Applications

  • Avionics
  • Digital Signal Processing
  • High Speed Data Acquisition
  • Instrumentation
  • Process Automation
  • Telecommunications

MX7574
CMOS, µP Compatible, 4µs, 8-Bit ADC
MAX160, MX7574: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MX7574 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed