MAXQ7670A

Obsolete

Microcontroller with 12-Bit ADC, PGA, 64KB Flash, and CAN Interface

Convert four differential analog signals to an intelligent CAN bus output using a single 5mm x 5mm package

Viewing:

Overview

  • High-Performance, Low-Power, 16-Bit RISC Core
    • 0.166MHz to 16MHz Operation, Approaching 1MIPS/MHz
    • Low Power (< 1mA/MIPS, VDVDD = +2.5V)
    • 16-Bit Instruction Word, 16-Bit Data Bus
    • 33 Instructions, Most Require Only One Clock Cycle
    • 16-Level Hardware Stack
    • 16 x 16-Bit, General-Purpose Working Registers
    • Three Independent Data Pointers with Auto-Increment/Decrement
    • Low-Power, Divide-by-256, Power-Management Modes (PMM) and Stop Mode
  • Program and Data Memory
    • 64KB Internal Nonvolatile Program/Data Flash
    • 2KB Internal Data RAM
  • SAR ADC
    • 8 Single-Ended/4 Differential Channels, 12-Bit Resolution
    • PGA Gain = 1V/V or 16V/V
    • 125ksps (75.5ksps with PGA Gain = 16V/V)
  • Timer/Digital I/O Peripherals
    • CAN 2.0B Controller (15 Message Centers)
    • Serial Peripheral Interface (SPI)
    • JTAG Interface (Extensive Debug and Emulation Support)
    • Single 16-Bit/Dual 8-Bit Timer/PWM
    • Seven General-Purpose, Digital I/O Pins with External Interrupt/Wake-Up Features
  • Oscillator/Clock Module
    • Internal Oscillator Supports External Crystal (8MHz or 16MHz)
    • Integrated 15MHz RC Oscillator
    • External Clock Source Operation
    • Programmable Watchdog Timer
  • Power-Management Module
    • Power-On Reset
    • Power-Supply Supervisor/Brownout Detection
    • Integrated +2.5V and +3.3V Linear Regulators
MAXQ7670A
Microcontroller with 12-Bit ADC, PGA, 64KB Flash, and CAN Interface
MAXQ7670A: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Microcontrollers 2
MAXQ7670 Obsolete Microcontroller with 10-Bit ADC, PGA, 64KB Flash, and CAN Interface
MAXQ7666 Obsolete 16-Bit, RISC, Microcontroller-Based, Smart Data-Acquisition System
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAXQ7670A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed