MAXQ314

Obsolete

Single-Phase Power-Measurement IC with I²C Interface

Single-Phase Power Measurement IC Saves Space in a Small, 5mm x 5mm Package

Viewing:

Overview

  • High-Performance, Low-Power DSP Core
  • On-Chip Digital Temperature Sensor
  • Precision Internal Voltage Reference
  • Active Power (W), < ±0.5% Error
  • Reactive Power (VAR), < ±0.7% Error
  • Apparent Power (VA), < ±0.7% Error
  • Power Factor, < ±1% Error
  • Voltage RMS, < ±0.2% Error
  • Current RMS, < ±0.5% Error
  • I²C-Compatible Serial Interface
  • Continuous Output of IRMS in Serial or PWM
MAXQ314
Single-Phase Power-Measurement IC with I²C Interface
MAXQ314: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

User Guide 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAXQ314 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed