MAXQ1743
PRODUCTIONDeepCover Secure Magnetic Card Reader IC
Industry's Only Secure Magnetic Card Reader
- Part Models
- 3
- 1ku List Price
- price unavailable
Overview
- 1.7V to 3.6V Operating Voltage
- ISO 7811/7812/7813 Compliant
- Triple-Track Magnetic Stripe Head Interface
- Fast Wipe NV SRAM for Key Storage
- AES Encryption (128/192/256 Bit)
- DES/TDEA Algorithm Support
- Random-Number Generator Hardware
- Self-Destruct Input for Tamper Detection
- Supply Overvoltage Detection
- Low-Power Operation (1.5mA Typ)
- SPI or I2C Interface
- Unique 64-Bit Serial Number
Applications
- Access Control
- ATM/Financial Terminals
- Government
Documentation
Data Sheet 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAXQ1743-DNS+ | DIE | ||
| MAXQ1743-FBX+ | Thin Quad Flatpack, No Leads | ||
| MAXQ1743-FBX+T | Thin Quad Flatpack, No Leads |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAXQ1743-FBX+ | ||
| MAXQ1743-FBX+T | PRODUCTION | |
|
Sep 12, 2014 - 1445 TEST |
||
| MAXQ1743-FBX+ | ||
| MAXQ1743-FBX+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAXQ1743-FBX+T | PRODUCTION | |
|
Nov 1, 2013 - 1357 TEST |
||
| MAXQ1743-FBX+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Microcontrollers 1 | ||
| MAXQ1741 | PRODUCTION | DeepCover Secure Microcontroller for Magnetic Card Reading |
Tools & Simulations
Software Development 1
Latest Discussions
No discussions on MAXQ1743 yet. Have something to say?
Start a Discussion on EngineerZone®