Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

MAX9627

PRODUCTION

Low-Noise, Low-Distortion, 1.35GHz Fully Differential Amplifiers

Ultra-Low Distortion, Fast-Settling Differential-Output Amplifiers in a Small 3mm x 3mm Package

Viewing:

Overview

  • Low-Voltage Noise Density 3.6nV/
  • Low Harmonic Distortion
    • HD2/HD3 of -102/-105dB at 10MHz
    • HD2/HD3 of -86/-80dB at 125MHz
  • Factory Set Gain Options of 1V/V, 2V/V, and 4V/V
  • 1.35GHz Small-Signal Bandwidth
  • Adjustable-Output Common-Mode Voltage
  • Differential-to-Differential or Single-Ended-to-Differential Operation
  • 25µA Shutdown Current
  • Single-Supply Voltage +2.85V to +5.25V
  • Small, 3mm x 3mm 12-Pin TQFN Package
MAX9627
Low-Noise, Low-Distortion, 1.35GHz Fully Differential Amplifiers
MAX9626/MAX9627/MAX9628 Circuit Diagram MAX9626/MAX9627/MAX9628 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX9626EVKIT

Evaluation Kit for the MAX9626, MAX9627, and MAX9628

Features and Benefits

  • 2.85V to 5.25V Single-Supply Range
  • Factory-Set 1V/V Gain
  • Adjustable-Output Common-Mode Voltage
  • Shutdown Input
  • Also Evaluates the MAX9627/MAX9628 (IC Replacement)
  • Fully Assembled and Tested

Product Details

The MAX9626 evaluation kit (EV kit) provides a proven design to evaluate the MAX9626 low-noise, low-distortion, and high-bandwidth differential amplifier/ADC driver in a 12-pin TQFN package. The EV kit circuit is preconfigured as an ADC driver. SMA connectors are provided for the board input/output and the EV kit operates off a single 2.85V to 5.25V power supply. The EV kit also evaluates the MAX9627/MAX9628. Request a free MAX9627/MAX9628 IC sample from the factory when ordering the EV kit.

Applications

  • ATE
  • Communication
  • High-Performance Instrumentation
  • Medical Imaging

MAX9626EVKIT
Evaluation Kit for the MAX9626, MAX9627, and MAX9628

Latest Discussions

No discussions on MAX9627 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed