Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 2.85V to 5.25V Single-Supply Range
- Factory-Set 1V/V Gain
- Adjustable-Output Common-Mode Voltage
- Shutdown Input
- Also Evaluates the MAX9627/MAX9628 (IC Replacement)
- Fully Assembled and Tested
Product Details
The MAX9626 evaluation kit (EV kit) provides a proven design to evaluate the MAX9626 low-noise, low-distortion, and high-bandwidth differential amplifier/ADC driver in a 12-pin TQFN package. The EV kit circuit is preconfigured as an ADC driver. SMA connectors are provided for the board input/output and the EV kit operates off a single 2.85V to 5.25V power supply. The EV kit also evaluates the MAX9627/MAX9628. Request a free MAX9627/MAX9628 IC sample from the factory when ordering the EV kit.
Applications
- ATE
- Communication
- High-Performance Instrumentation
- Medical Imaging