MAX9541

Obsolete

Quadruple, 2:1, Mux Amplifiers for Standard Definition and VGA Signals

Support Routing and Filtering of VGA and Standard-Definition Video Signals

Viewing:

Overview

  • Quad 2:1 Video Mux Amplifiers
  • Reconstruction Filters with 9.5MHz Passband and 47dB Attenuation at 27MHz (MAX9541)
  • Fixed Gain of 2V/V
  • Input Sync-Tip Clamps
  • Shutdown
  • 2.7V to 3.6V Single-Supply Operation
MAX9541
Quadruple, 2:1, Mux Amplifiers for Standard Definition and VGA Signals
MAX9541, MAX9542: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX9541 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed