MAX9180
PRODUCTION400Mbps, Low-Jitter, Low-Noise LVDS Repeater in an SC70 Package
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Tiny SC70 Package
- Ultra-Low Jitter
- 23psP-P Added Deterministic Jitter (223 - 1 PRBS)
- 0.6psRMS Added Random Jitter
- 0.5ns (min) Transition Time Minimizes Radiated Noise
- 400Mbps Guaranteed Data Rate
- Fail-Safe Circuit Sets Output High for Undriven Inputs (Open, Terminated, or Shorted)
- Low 10mA Supply Current
- Low 6mA Supply Current in Fail-Safe
- Conforms to ANSI/EIA/TIA-644 LVDS Standard
- High-Impedance Inputs and Outputs in Power-Down Mode
The MAX9180 is a 400Mbps, low-voltage differential signaling (LVDS) repeater, which accepts a single LVDS input and duplicates the signal at a single LVDS output. Its low-jitter, low-noise performance makes it ideal for buffering LVDS signals sent over long distances or noisy environments, such as cables and backplanes.
The MAX9180's tiny size makes it especially suitable for minimizing stub lengths in multidrop backplane applications. The SC70 package (half the size of a SOT23) allows the MAX9180 to be placed close to the connector, thereby minimizing stub lengths and reflections on the bus. The point-to-point connection between the MAX9180 output and the destination IC, such as an FPGA or ASIC, allows the destination IC to be located at greater distances from the bus connector.
Ultra-low, 23psP-P added deterministic jitter and 0.6psRMS added random jitter ensure reliable communication in high-speed links that are highly sensitive to timing errors, especially those incorporating clock-and-data recovery, PLLs, serializers, or deserializers. The MAX9180's switching performance guarantees a 400Mbps data rate, but minimizes radiated noise by guaranteeing 0.5ns minimum output transition time.
The MAX9180 has fail-safe circuitry that sets the output high for undriven open, short, or terminated inputs.
The MAX9180 operates from a single 3.3V supply and consumes only 10mA over a -40°C to +85°C temperature range. Refer to the MAX9129 data sheet for a quad bus LVDS (BLVDS) driver, and to the MAX9181 data sheet for a low-jitter, low-noise 400Mbps LVPECL-to-LVDS level translator in an SC70 package.
Applications
- Add/Drop Multiplexers
- Cable Repeaters
- Cell Phone Base Stations
- Digital Cross-Connects
- DSLAMs
- Multidrop Buses
- Network Routers and Switches
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX9180EXT+ | Single Chip Package | ||
| MAX9180EXT+T | Single Chip Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571 PIN/ERRATA |
||
| MAX9180EXT+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.