MAX8967

Obsolete

Dual Step-Down Converters with 6 LDOs for Baseband and Applications Processor

Achieve Smaller Component Size and Board Area with This Integrated Solution

Viewing:

Overview

  • Multi-Output PMIC in a Compact Package
    • Two 2A Step-Down Converters with Remote Output Voltage Sensing
    • Two 300mA LDOs
    • Four 150mA LDOs
    • < 1µA Shutdown Current
    • 2.32mm x 2.44mm Package
  • Versatile Step-Down Converters
    • Programmable Output Voltage (0.6V to 3.3875V) Through I²C Bus
    • Programmable Output Voltage Slew Rate (12.5mV/µs to 50mV/µs)
    • Dynamic Switching Between Two Output Voltages Through VID_ Pins
  • Efficient Step-Down Converters
    • Over 95% Efficiency with Internal Synchronous Rectifier
    • Automatic Skip Mode at Light Loads
    • Low 61µA (typ) Quiescent Current
    • 5µA (typ) Green Mode per Step-Down Converter
  • Programmable LDOs
    • Programmable Output Voltage (0.8V to 3.95V in 50mV Steps)
    • Programmable Soft-Start Slew Rate (5mV/µs–100mV/µs)
  • Reduces Component Size and Board Area Solution
    • 4.4MHz Step-Down Switching Allows for 1µH Inductors
    • COUT = 1µF for All LDOs
    • Reduced Board Space with Remote Capacitor LDOs
    • Internal Feedback for Step-Down Converters and LDOs
MAX8967
Dual Step-Down Converters with 6 LDOs for Baseband and Applications Processor
MAX8967: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX8967 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed