MAX8939B

System Power Management for Mobile Handsets

A Single-Chip Solution to a Wide Range of Power Demands Within a Mobile Handset System

Viewing:

Overview

  • Step-Up Converter
    • 700mA Guaranteed Output Current
    • I²C Programmable Output 3.5V to 5.0V in 16 Steps
    • Over 90% Efficiency
    • On-Chip FET and Synchronous Rectifier
    • Fixed 2MHz PWM Switching
    • Small 2.2µH to 10µH Inductor
  • WLED Boost Converter
    • 28V Max Step-Up Output Voltage
    • 60mA Output Current
    • Integrated NMOS Power Switch
    • Over 90% Efficiency
    • Fixed 2MHz Switching
    • Small 4.7µH to 10µH Inductor
    • Two 25mA Individually Programmable Current Regulators
    • I²C Programmable Output Current (50µA to 25.25mA) with 128-Step Pseudo Log Dimming
    • Individually Programmable Ramp (Up/Down) Timers
    • Low Dropout (150mV max)
  • Linear One-Cell Li+ Battery Charger
    • No External MOSFET, Reverse Blocking Diode, or Current-Sense Resistor
    • Programmable Fast-Charge Current (1.5ARMS max for the MAX8939 or 850mARMS max for the MAX8939A/MAX8939B)
    • Programmable Top-Off Current Threshold
    • Proprietary Die Temperature Regulation Control
    • 4.1V to 10V Input Voltage Range (MAX8939/MAX8939B)
    • 4.1V to 6.25V Input Voltage Range (MAX8939A) with Input Overvoltage Protection Up to 28V
    • Low-Dropout Voltage (300mV at 500mA)
    • Input Power-Source Detection Output
    • Input Overvoltage Protected 4.75V Output (SAFE_OUT) from IN
    • Charge Current Monitor Output
    • Indicator LED
    • Hardware Input Enable
    • 5s Watchdog Feature During Charge
  • Four Low-Noise LDOs
    • 1x 400mA, 2 x 200mA and 1x 100mA Output Current
    • High 65dB (typ) PSRR
    • Low Noise (45µVRMS typ)
    • Programmable Output Voltage 1.7V to 3.2V
    • Low Quiescent Current (25µA typ)
    • 400mA LDO with Hardware Enable Input
  • Vibrator Driver
    • Guaranteed 200mA Output Current
    • Programmable Output Voltage 1.3V to VINVIB
    • Repetition Frequency 23.8kHz
    • PWM Speed Control in 70 steps
    • Active Stop Brake
  • Control Interface for 61XX Baseband
    • MAX8939/MAX8939A/MAX8939B Control Through I²C
    • Active-Low RESET_IN Reset Input
    • Charger Detect PWR_ON_CMP Output
    • Active-Low IRQ Interrupt Output
  • 2.9V to 5.5V Supply Voltage Range
  • Thermal Shutdown
MAX8939B
System Power Management for Mobile Handsets
MAX8939: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX8939B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed