MAX8901B

LAST TIME BUY

Highest Efficiency Supply for 2 to 6 Series WLEDs in a 2mm x 2mm TDFN Package

Drive a String of 2 to 6 WLEDs for 1.5in to 4in LCD Backlighting Used in Battery Operated Devices

Viewing:

Overview

  • Cost-Effective and Flexible Solution for Wide Range of Backlighting Applications
    • Supplies from 2 to 6 WLEDs with 1.3% LED Current Accuracy
    • 2.6V to 5.5V Input Voltage Range
    • Fixed-Frequency Operation
    • Flexible Dimming Control
    • Direct PWM Dimming (MAX8901A)
    • 32-Step, Single-Wire Serial Dimming (MAX8901B)
  • Protection Features Improve System Reliability
    • WLED Overvoltage Protection (25V typ)
    • Internal Soft-Start and Thermal Shutdown
    • Input Undervoltage Lockout
    • Input Overvoltage Lockout
  • High Efficiency Extends Battery Life
    • Up to 91% Efficiency
    • 0.01µA (typ) Shutdown Current
    • No WLED Current in Shutdown
  • 8-Pin, 2mm x 2mm TDFN Package Saves Space
MAX8901B
Highest Efficiency Supply for 2 to 6 Series WLEDs in a 2mm x 2mm TDFN Package
MAX8901A, MAX8901B: Typical Operating Circuits
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX8901EVKIT

Evaluation Kit for the MAX8901A and MAX8901B

Features and Benefits

  • Two Fully Assembled Circuits with Shared WLEDs
  • Drives from 2 to 6 WLEDs
  • Direct PWM (MAX8901A) or Single-Wire Serial Dimming Control (MAX8901B)
  • On-Board Pushbutton for Single-Wire Serial Dimming Control (MAX8901B)
  • Constant-Current Regulation for Uniform WLED Illumination
  • High 87% WLED Efficiency
  • 2.6V to 5.5V Input Range
  • Input Overvoltage Lockout Protection (6.2V min)
  • 25V (typ) Maximum Output with Overvoltage Protection
  • Additional Input (VEXT_) for Powering WLEDs from a Separate Supply
  • Small, Low-Profile Components
  • Lead-Free and RoHS-Compliant
  • Fully Assembled and Tested

Product Details

The MAX8901 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that includes two circuits demonstrating the MAX8901A and the MAX8901B white LED (WLED) step-up DC-DC converters. Both circuits share a central WLED string and each circuit is selected by on-board jumper positions. The MAX8901B circuit includes a pushbutton circuit to provide single-wire serial-pulse dimming control for the MAX8901B IC. To evaluate the MAX8901A dimming control, an externally applied PWM signal is required. Both evaluation circuits operate from an input voltage of 2.6V to 5.5V and deliver up to 25mA (MAX8901A) or 24.75mA (MAX8901B) of regulated output current to drive from 2 to 6 series-connected WLEDs.

Applications

  • Cellular Phones
  • Digital Cameras
  • Display Backlight (from 2 to 6 WLEDs)
  • MP3 and Portable Media Players
  • PDAs and Smartphones
  • Portable Navigation Devices

MAX8901EVKIT
Evaluation Kit for the MAX8901A and MAX8901B

Latest Discussions

No discussions on MAX8901B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed