MAX8890

Obsolete

Integrated Cellular RF-Section Power-Management IC

Viewing:

Overview

  • Three 100mA Low-Dropout Linear Regulators
  • Low 50mV Dropout Voltage at 100mA
  • ±1% Output Voltage Accuracy Over Temperature
  • Preset 1.8V to 3.3V Output Voltages (in 50mV Increments)
  • Low 45µVRMS Output Voltage Noise
  • Low 180µA Operating Supply Current
  • 2.5V to 5.5V Input Voltage Range
  • 67dB PSRR
  • 10µVP-P Channel-to-Channel Crosstalk
  • Short-Circuit Protection
  • Thermal Overload Protection
  • 0.01µA Shutdown Current
  • Tiny 12-Pin 4mm x 4mm QFN Package
MAX8890
Integrated Cellular RF-Section Power-Management IC
MAX8890: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX8890 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed