MAX8873R

Obsolete

Low-Dropout 120mA Linear Regulators

Viewing:

Overview

  • LP2980 Pin-Compatible SOT23 Package
  • Low, 55mV Dropout Voltage at 50mA IOUT (130mV at 120mA)
  • Low, 73µA No-Load Supply Current
  • Low, 82µA Operating Supply Current (even in dropout)
  • Miniature External Components
  • Thermal Overload Protection
  • Output Current Limit
  • Reverse Battery Protection
  • Dual Mode Operation: Fixed or Adjustable (1.25V to 6.5V) Output
  • Low-Power Shutdown
MAX8873R
Low-Dropout 120mA Linear Regulators
MAX8873R, MAX8873S, MAX8873T, MAX8874R, MAX8874S, MAX8874T: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX8873R yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed