MAX8863S

Obsolete

Low-Dropout, 120mA Linear Regulators

SOT23 Low-Noise, Low-Dropout Regulator

Viewing:

Overview

  • Low Cost
  • Low, 55mV Dropout Voltage at 50mA IOUT
  • Low, 68µA No-Load Supply Current
    Low, 80µA Operating Supply Current (even in dropout)
  • Low, 350µVRMS Output Noise
  • Miniature External Components
  • Thermal Overload Protection
  • Output Current Limit
  • Reverse Battery Protection
  • Dual Mode Operation: Fixed or Adjustable (1.25V to 6.5V) Output
  • Low-Power Shutdown
MAX8863S
Low-Dropout, 120mA Linear Regulators
MAX8863R, MAX8863S, MAX8863T, MAX8864R, MAX8864S, MAX8864T: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX8863S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed