MAX8862T

Low-Cost, Low-Dropout, Dual Linear Regulator

Dual High and Low-Power Linear Regulator Fits in Single Package to Save Space

Viewing:

Overview

  • Low Cost
  • Guaranteed 250mA and 100mA Output Currents, with Current Limiting
  • Dual Mode Operation:
    • Fixed or Adjustable Output from +2V to +11V
  • +2.5V to +11.5V Input Range
  • 160mV Dropout Voltage at 200mA Output Current
  • Low Supply Current-Even in Dropout
    • 200µA Operating
    • <1µA Shutdown
  • Power-Good Indicator
  • Reverse-Battery Protection
  • Thermal Overload Protection
MAX8862T
Low-Cost, Low-Dropout, Dual Linear Regulator
MAX8862, MAX8862L, MAX8862R, MAX8862T: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX8862T yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed