Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceMAX875B
PRODUCTIONLow-Power, Low-Drift, +2.5V/+5V/+10V Precision Voltage Reference
- Part Models
- 4
- 1ku List Price
- Starting From $9.40
Overview
- MAX873/MAX875/MAX876
- +2.5V/+5V/+10V Outputs
- ±1.5mV/±2.0mV/±3.0mV (max) Initial Accuracy
- 7ppm/°C (max) Temperature Coefficient
- 450µA (max) Quiescent Current
- Low Noise: 3.8µVP-P (typ at 2.5V)
- Sources 10mA, Sinks 2mA
- 15ppm/mA Load Regulation (max)
- 4ppm/V Line Regulation (max)
- Wide Supply Voltage Range, +4.5V to +18V (MAX873)
- TEMP Output Proportional to Temperature
The MAX873/MAX875/MAX876 precision 2.5V, 5V, and 10V references offer excellent accuracy and very low power consumption. Extremely low temperature drift combined with excellent line and load regulation permit stable operation over a wide range of electrical and environmental conditions. Operation for the MAX873 is guaranteed with a +4.5V supply, making the part ideal in systems running from a +5V ±10% supply. Low 10Hz to 1kHz noise—typically 3.8µVRMS, 9µVRMS, and 18µVRMS, respectively, for the MAX873, MAX875, MAX876—make the parts suitable for 12-bit data-acquisition systems.
A TRIM pin facilitates adjustment of the reference voltage over a ±6% range, using only a 100kΩ potentiometer. A voltage output proportional to temperature provides a source for temperature compensation circuits, temperature warning circuits, and other applications.
Applications
- 12-Bit ADCs and DACs
- Digital Multimeters
- Low-Power Test Equipment
- Portable Data-Acquisition Systems
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX875AESA+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX875AESA+T | Small-Outline IC, Narrow (0.15in) | ||
| MAX875BESA+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX875BESA+T | Small-Outline IC, Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX875AESA+ | PRODUCTION | |
|
Feb 6, 2015 - 1373A WAFER FAB |
||
| MAX875AESA+ | PRODUCTION | |
| MAX875BESA+ | PRODUCTION | |
| MAX875BESA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX875AESA+T | PRODUCTION | |
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX875BESA+ | PRODUCTION | |
| MAX875BESA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX875B yet. Have something to say?
Start a Discussion on EngineerZone®