MAX8753

Obsolete

TFT LCD DC-DC Converter with Integrated Charge Pumps

Viewing:

Overview

  • 3 Integrated DC-DC Converters, 1 LDO
  • 1MHz Current-Mode PWM Boost Regulator
    Up to +13V Main High-Power Output
    ±1% Accuracy
    High Efficiency (90%)
  • Dual Charge-Pump Outputs
    No External Diodes for Positive Charge Pump
    Up to +28V Positive Charge-Pump Output
    Negative Charge-Pump Output
  • 300mA Logic Linear Regulator
  • +2.6V to +5.5V Input Operating Range
  • 0.8mA Quiescent Current
  • Internal Supply Sequencing and Soft-Start
  • Thermal Protection
  • Ultra-Thin, 28-Pin TQFN Package (0.8mm max)
  • MAX8753
    TFT LCD DC-DC Converter with Integrated Charge Pumps
    MAX8753: Minimal Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Switching Regulators & Controllers 1
    MAX1778 NOT RECOMMENDED FOR NEW DESIGNS Quad-Output TFT LCD DC-DC Converters with Buffer
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX8753 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed