Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

MAX873A

PRODUCTION

Low-Power, Low-Drift, +2.5V/+5V/+10V Precision Voltage Reference

Viewing:

Overview

  • MAX873/MAX875/MAX876
    • +2.5V/+5V/+10V Outputs
    • ±1.5mV/±2.0mV/±3.0mV (max) Initial Accuracy
  • 7ppm/°C (max) Temperature Coefficient
  • 450µA (max) Quiescent Current
  • Low Noise: 3.8µVP-P (typ at 2.5V)
  • Sources 10mA, Sinks 2mA
  • 15ppm/mA Load Regulation (max)
  • 4ppm/V Line Regulation (max)
  • Wide Supply Voltage Range, +4.5V to +18V (MAX873)
  • TEMP Output Proportional to Temperature
MAX873A
Low-Power, Low-Drift, +2.5V/+5V/+10V Precision Voltage Reference
MAX873, MAX875, MAX876: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX873A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed