MAX8703

Dual-Phase MOSFET Drivers with Temperature Sensor

Dual-Phase MOSFET Drivers with Temperature Sensor Designed to Work with PWM Controller ICs in Notebook CPU Cores and Other Multiphase Regulators

Viewing:

Overview

  • Dual-Phase MOSFET Driver
  • 0.35Ω (typ) On-Resistance and 5A (typ) Drive Current
  • Drives Large Synchronous-Rectifier MOSFETs
  • Integrated Temperature Sensor (MAX8702 Only)
    • Resistor Programmable
    • Open-Drain Driver Hot Indicator (active-low DRHOT)
  • Adaptive Dead Time Prevents Shoot-Through
  • Selectable Pulse-Skipping Mode
  • 4.5V to 28V Input Voltage Range
  • Thermally Enhanced Low-Profile Thin QFN Package
MAX8703
Dual-Phase MOSFET Drivers with Temperature Sensor
MAX8702, MAX8703: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX8703 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed