MAX8621Z

Obsolete

Dual Step-Down DC-DC Power-Management ICs for Portable Devices

Six-Output, Dual Step-Down DC-DC Power-Management ICs for Smartphones and Other Portable Devices

Viewing:

Overview

  • Two 500mA Step-Down Converters
    • Up to 4MHz Switching Frequency
    • Adjustable Output from 0.6V to 3.3V
  • Four Low-Noise LDOs with Pin-Programmable Output Voltages
  • One Open-Drain Driver
  • 60ms (typ) Reset Timer
  • Power-On/Off Control Logic and Sequencing
  • 4mm x 4mm x 0.8mm 24-Pin Thin QFN
MAX8621Z
Dual Step-Down DC-DC Power-Management ICs for Portable Devices
MAX8621Y, MAX8621Z: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 1
MAX8620Y PRODUCTION µPMIC for Microprocessors or DSPs in Portable Equipment
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX8621Z yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed