MAX86165
RECOMMENDED FOR NEW DESIGNSMiniature Optical Heart Rate Module
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Complete Single-Channel Optical Data Acquisition System in a Tiny Module
- Optimized Architecture for Reflective Heart Rate Monitoring
- Integrated Infrared Proximity Sensing
- High-Resolution 20-bit Charge Integrating ADC
- Low-Noise 8-Bit LED Current DAC
- Excellent Signal to Noise Ratio (SNR) up to 94.5dB in White Card Loop-Back Test
- Excellent Ambient Range and Rejection
- Up to 200μA Ambient DC Current
- 80dB Ambient Rejection at 120Hz
- Ultra Low-Power Operation for Wearable Devices
- Integrated Photodiode and Infrared LED
- Integrated Green LED (MAX86168 Only)
- Capability to Control an External LED (MAX86165 Only)
- Miniature 2mm x 2.5mm x 0.82mm 10-pin OLGA Package
The MAX86165/MAX86168 is an ultra-low-power, completely integrated, optical data acquisition system. On the transmitter side, the MAX86165 has a programmable low-noise LED driver with an IR emitter while the MAX86168 adds a Green emitter. On the receiver side, the MAX86165/MAX86168 comprises a high efficiency PIN photodiode and an optical readout channel. The optical readout has a low-noise signal conditioning analog front end (AFE), including 20-bit analog‐to‐digital converter (ADC) and an industry-leading ambient light cancellation (ALC) circuit. Due to the low power consumption, compact size, ease and flexibility of use, the MAX86165/MAX86168 is ideal for a wide variety of optical sensing applications such as heart rate detection and proximity sensing in small spaces such as ear buds.
The MAX86165/MAX86168 operates on a single 2.7V to 5.5V VLED supply voltage. Each device has a 128-word built-in FIFO. The MAX86165/MAX86168 is available in a 10-pin OLGA package with compact package dimensions of 2mm x 2.5mm x 0.82mm and operates over -40ºC to +85ºC temperature range.
APPLICATIONS
- Optimized for In-Ear Applications
- AR/VR Glasses
- Miniature Package for Mobile Applications
- Heart Rate and Heart Rate Variability Measurements
- Proximity Detection
Documentation
Data Sheet 1
User Guide 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA). To request an NDA, click here.
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX86165EFB+ | LGA_CAV | ||
| MAX86165EFB+T | LGA_CAV |
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on MAX86165 yet. Have something to say?
Start a Discussion on EngineerZone®