MAX8612

Obsolete

8-Channel PMICs for Digital Camera Power Supplies

Industry's Smallest 8-Channel DSC Power Solutions

Viewing:

Overview

  • 95% Efficient Synchronous-Rectified DC-DCs
  • 90% Efficient Boost-Buck Operation
  • 85% Efficient DC-DCs for CCD, LCD, WLED, and/or OLED
  • Auxiliary Power for Motors (MAX8610/MAX8611/MAX8611V)
  • Internal Compensation
  • True Shutdown Step-Up Converters
  • Overload Protection
  • Soft-Start for Controlled Startup Current
  • Low-Dropout (100% Duty Cycle) Step-Downs
  • Regulated Current for Up to 6 White LEDS
  • Open-LED Overvoltage Protection
  • Transformerless Inverting Converter for CCD
  • Adjustable 1MHz to 2MHz Switching Frequency
  • 3% Frequency Accuracy
  • 1µA Shutdown Supply Current
  • CCD Voltage Sequencing
  • Voltage Tracking for Core and Logic (MAX8611/MAX8613/MAX8611V)
  • Compact 48-Pin, 6mm x 6mm Thin QFN Package
MAX8612
8-Channel PMICs for Digital Camera Power Supplies
MAX8610, MAX8611, MAX8611V, MAX8612, MAX8613: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX8612 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed