MAX8608Y

High-Efficiency, 26V Step-Up Converters for Main and Subdisplays Using OLEDs and/or White LEDs

Boost Converter for Dual-Display Output Utilizing Any Combination of WLED and OLED Displays, Smallest 3mm x 3mm TDFN Package with Only One Inductor and Schottky Diode with More Flexibility in Meeting Customer Application Design Requirements

Viewing:

Overview

  • For Dual Displays
    OLED + OLED
    White LED + OLED
    White LED + White LED
  • Two Outputs Share One Inductor and One Schottky Diode
  • Output True Shutdown™
  • Over 83% Efficiency at 13V–20V/10mA–20mA
  • Up to 900mW Output Power
  • Flexible Analog or PWM Dimming Control
  • Selectable 1MHz or 500kHz PWM Operation
  • Temperature Derating (MAX8608Y)
  • Small, Low-Profile External Components
  • 26V Output Overvoltage Protection
  • Optimized for Low Input/Output Ripple
  • Soft-Start Eliminates Inrush Current
  • MAX8608Y
    High-Efficiency, 26V Step-Up Converters for Main and Subdisplays Using OLEDs and/or White LEDs
    MAX8608Y, MAX8608Z: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on MAX8608Y yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed