MAX8594

Obsolete

5-Output PMICs with DC-DC Core Supply for Low-Cost PDAs

Viewing:

Overview

  • Minimum External Components
  • Efficient Step-Down DC-DC Powers CPU Core
  • 1V/1.3V Selectable Core Voltage, 400mA (MAX8594)
  • 1.3V/1.8V Selectable Core Voltage, 400mA (MAX8594A)
  • Main LDO 3.3V, 500mA
  • SD Card Output 3.3V, 500mA
  • Second Core LDO 1.8V, 50mA
  • High-Efficiency LCD Boost
  • LCD 0V True Shutdown when Off
  • 46µA Quiescent Current
  • MAX8594
    5-Output PMICs with DC-DC Core Supply for Low-Cost PDAs
    MAX8594, MAX8594A: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    LDO Linear Regulators 1
    MAX1559 5-Output Power-Management IC For Low-Cost PDAs
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX8594 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed