MAX8529

Obsolete

1.5MHz, Dual, 180° Out-of-Phase, PWM Step-Down Controller with POR

Viewing:

Overview

  • Low Output Noise in DSL Band
  • Ceramic Input/Output Capacitors
  • Step-Down or Step-Up/Step-Down Operation
  • Four Output, 90-Degree Out-of-Phase Operation (Using Two MAX8529s)
  • Foldback Current Limit
  • 4.75V to 23V Input Supply Range
  • 0 to 18V Output Voltage Range (Up to 6A)
  • > 90% Efficiency
  • Fixed-Frequency PWM Operation
  • Adjustable 600kHz to 1.5MHz Switching Frequency
  • External SYNC Input
  • Clock Output for Master/Slave Synchronization
  • Soft-Start and Soft-Stop
  • Active-Low RST Output with 140ms Minimum Delay
  • Lossless Current Limit (No Sense Resistor)
MAX8529
1.5MHz, Dual, 180° Out-of-Phase, PWM Step-Down Controller with POR
MAX8529: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX8529 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed