MAX833

5V/3.3V/3V/Adjustable-Output, 1A, Step-Down, PWM, Switch-Mode DC-DC Regulators

Viewing:

Overview

  • Input Range: Up to 30V
  • 1A On-Chip Power Switch
  • Adjustable Output (MAX830)
    • Fixed Outputs: 5V (MAX831)
    • 3.3V (MAX832)
    • 3V (MAX833)
  • 100kHz Switching Frequency
  • Excellent Dynamic Characteristics
  • Few External Components
  • 8mA Quiescent Current
  • 16-Pin SO Package
  • Evaluation Kit Available
MAX833
5V/3.3V/3V/Adjustable-Output, 1A, Step-Down, PWM, Switch-Mode DC-DC Regulators
MAX830, MAX831, MAX832, MAX833: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX833 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed