MAX782S

Triple-Output Power Supply Controller for Notebook Computers

System-Engineered Power Supply for Notebook Computers

Viewing:

Overview

  • Dual PWM Buck Controllers (+3.3V and +5V)
  • Dual PCMCIA VPP Outputs (0V/5V/12V)
  • Three Precision Comparators or Level Translators
  • 95% Efficiency
  • 420µA Quiescent Current; 70µA in Standby (linear regulators alive)
  • 5.5V to 30V Input Range
  • Small SSOP Package
  • Fixed Output Voltages Available:
    • 3.3 (standard)
    • 3.45 (High-Speed Pentium™)
    • 3.6 (PowerPC™)
MAX782S
Triple-Output Power Supply Controller for Notebook Computers
MAX782, MAX782R, MAX782S: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 1
MAX786 LAST TIME BUY Dual-Output Power Supply Controller for Notebook Computers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX782S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed