MAX768

Obsolete

Low-Noise, Dual-Output, Regulated Charge Pump for GaAsFET, LCD, and VCO Supplies

Low Output Ripple and Synchronizable Switching Frequency

Viewing:

Overview

  • Dual Positive/Negative Regulated Outputs: ±5VOUT from 3VIN
  • Output-Ready Indicator to Protect GaAsFET PAs
  • 2.5V to 5.5V Input Voltage Range
  • Low-Noise Output Ripple: < 2mVp-p
  • Synchronizable Switching Frequency
  • Uses Only Small, Low-Cost Capacitors
  • 0.1µA Independent Shutdown Controls
  • Adjustable Output Voltages
  • Small 16-Pin QSOP Package
MAX768
Low-Noise, Dual-Output, Regulated Charge Pump for GaAsFET, LCD, and VCO Supplies
MAX768: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX768 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed