MAX733

Obsolete

+12V/+15V Step-Up Current-Mode PWM Regulators

We Recommend Improved Performance Device, MAX618, for New Designs

Viewing:

Overview

  • Load Currents Guaranteed to 200mA with No ExternalM OSFET (125mA tor MAX733)
  • 170kHz High-Frequency Current-Mode PWM
  • Small Inductor and No Component Design Required
  • 85% to 92% Efficiencies at Full Load
  • Overcurrent and Soft-Start Protection
  • 8-Pln DIP, 18-Pln Wide 80 Packages
  • Step-Up from a 4.0V lnput
  • Shutdown Pin
MAX733
+12V/+15V Step-Up Current-Mode PWM Regulators
MAX732, MAX733: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 1
MAX618 PRODUCTION 28V, PWM, Step-Up DC-DC Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX733 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed