MAX708R

PRODUCTION

+3V Voltage Monitoring, Low-Cost, µP Supervisory Circuits

Viewing:

Overview

  • µMAX Package, Small 8-Pin SO
  • Precision Supply-Voltage Monitors
    • 2.63V (MAX706P/R, MAX706AP/AR, and MAX708R)
    • 2.93V (MAX706S, MAX706AS, and MAX708S)
    • 3.08V (MAX706T, MAX706AT, and MAX708T)
  • 200ms Reset Time Delay
  • Debounced TTL/CMOS-Compatible Manual Reset Input
  • 100µA Quiescent Current
  • WDI Disable Feature (MAX706AP/AR/AS/AT)
  • Watchdog Timer: 1.6s Timeout
  • Reset Output Signal:
    • Active-High Only (MAX706P, MAX706AP)
    • Active-Low Only (MAX706R/S/T, MAX706AR/AS/AT)
    • Active-High and Active-Low (MAX708R/S/T)
  • Voltage Monitor for Power-Fail or Low-Battery Warning
  • 8-Pin Surface-Mount Package
  • Guaranteed active-low RESET Assertion to VCC = 1V
MAX708R
+3V Voltage Monitoring, Low-Cost, µP Supervisory Circuits
MAX706AP, MAX706AR, MAX706AS, MAX706AT, MAX706P, MAX706R, MAX706S, MAX706T, MAX708R, MAX708S, MAX708T: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Supervisory Circuits & Reset ICs 10
MAX6316 PRODUCTION 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
MAX6317 PRODUCTION 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
MAX6318 PRODUCTION 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
MAX6319 PRODUCTION 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
MAX6320 PRODUCTION 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
MAX6321 PRODUCTION 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
MAX6322 PRODUCTION 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
MAX6358 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
MAX6359 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
MAX6360 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX708R yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed