MAX6844

Obsolete

Ultra-Low-Voltage µP Reset Circuits and Voltage Detectors

Ultra-Low-Voltage SC70 µP Supervisors Monitor Supplies Down to 0.9V with No External Components

Viewing:

Overview

  • Factory-Set Reset Threshold Voltages for Monitoring Supplies from 0.9V to 1.5V (MAX6841/MAX6842)
  • Adjustable Threshold RESET IN (MAX6843/MAX6844/MAX6845)
  • Low Power Consumption: 5.7µA (typ)
  • ±2.5% Reset Threshold Accuracy Over Temperature
  • Five Timeout Periods: 150µs (Voltage Detector Version), 1.5ms, 30ms, 210ms, and 1.68s
  • Available in Three Output Configurations
    • Push-Pull active-low RESET
    • Push-Pull RESET
    • Open-Drain active-low RESET
  • Guaranteed Reset Valid to VCC = 0.55V (Active Low)
  • Manual Reset Input
  • Immune to Short VCC Transients
  • Space-Saving 5-Pin SOT23 Package
MAX6844
Ultra-Low-Voltage µP Reset Circuits and Voltage Detectors
MAX6841, MAX6842, MAX6843, MAX6844, MAX6845: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Supervisory Circuits & Reset ICs 9
MAX6832 PRODUCTION Ultra-Low-Voltage SC70 Voltage Detectors and µP Reset Circuits
MAX6833 Obsolete Ultra-Low-Voltage SC70 Voltage Detectors and µP Reset Circuits
MAX6834 PRODUCTION Ultra-Low-Voltage SC70 Voltage Detectors and µP Reset Circuits
MAX6835 PRODUCTION Ultra-Low-Voltage SC70 Voltage Detectors and µP Reset Circuits
MAX6836 LAST TIME BUY Ultra-Low-Voltage SC70 Voltage Detectors and µP Reset Circuits
MAX6837 PRODUCTION Ultra-Low-Voltage SC70 Voltage Detectors and µP Reset Circuits
MAX6838 PRODUCTION Ultra-Low-Voltage SC70 Voltage Detectors and µP Reset Circuits
MAX6839 Obsolete Ultra-Low-Voltage SC70 Voltage Detectors and µP Reset Circuits
MAX6840 PRODUCTION Ultra-Low-Voltage SC70 Voltage Detectors and µP Reset Circuits
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6844 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed