MAX679

Obsolete

Regulated 3.3V Charge Pump

Compact, Inductorless, Low-Profile 3.3V Backup Supply Fits in 0.075 Sq. Inch

Viewing:

Overview

  • Regulated 3.3V ±4% Output
  • Ultra-Small: 1.1mm-High, 8-Pin µMAX Package
  • No Inductors Required
  • Up to 1MHz Operation (small external components)
  • Fits into 0.05 in.²
  • Up to 85% Efficiency
  • 1.8V to 3.6V Input Voltage Range
  • 50µA Quiescent Supply Current
  • 1µA Shutdown Current
  • Only three small capacitors required
MAX679
Regulated 3.3V Charge Pump
MAX679: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX679 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed