MAX652

Obsolete

5V/3.3V/3V or Adjustable, High-Efficiency, Low-IQ, Step-Down DC-DC Controllers

Low Supply Current, High-Efficiency Over Wide Load Range

Viewing:

Overview

  • More than 90% Efficiency (10mA to 1.5A Loads)
  • More than 12.5W Output Power
  • 100µA Max Quiescent Supply Current
  • 5µA Max Shutdown Supply Current
  • Less than 1.0V Dropout Voltage
  • 16.5V Max Input Voltage
  • 5V (MAX649), 3.3V (MAX651), 3V (MAX652), or Adjustable Output Voltage
  • Current-Limited Control Scheme
  • Up to 300kHz Switching Frequency
MAX652
5V/3.3V/3V or Adjustable, High-Efficiency, Low-IQ, Step-Down DC-DC Controllers
MAX649, MAX651, MAX652: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 1
MAX639 PRODUCTION 5V/3.3V/3V Adjustable, High-Efficiency, Low-IQ, Step-Down DC-DC Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX652 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed