MAX6361P

PRODUCTION

SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup

Viewing:

Overview

  • Low +1.2V Operating Supply Voltage (VCC or VBATT)
  • Precision Monitoring of +5.0V, +3.3V, +3.0V, and +2.5V Power-Supply Voltages
  • Debounced Manual Reset Input (MAX6361)
  • Watchdog Timer with 1.6s Timeout Period (MAX6362)
  • Battery-On Output Indicator (MAX6363)
  • Auxiliary User-Adjustable RESET IN (MAX6364)
  • Three Available Output Structures
    • Push-Pull Active-Low RESET, Open-Drain Active-Low RESET, Open-Drain RESET
  • RESET/Active-Low RESET Valid Down to 1.2V Guaranteed (VCC or VBATT)
  • Power-Supply Transient Immunity
  • 150ms (min) Reset Timeout Period
  • Small 6-Pin SOT23 Package
MAX6361P
SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup
MAX6361, MAX6362, MAX6363, MAX6364: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX6361P yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed