MAX6316M

5-Pin µP Supervisory Circuits with Watchdog and Manual Reset

Versatile, Customizable SOT Reset + Watchdog ICs Offer 3,224 Unique Options

Viewing:

Overview

  • Integrated Configuration Enables Flexible Designs
    • Available in 26 Reset- Threshold Voltages
      • 2.5V to 5V, in 100mV Increments
    • Four Reset Timeout Periods
      • 1ms, 20ms, 140ms, or 1.12s (min)
    • Four Watchdog Timeout Periods
      • 6.3ms, 102ms, 1.6s, or 25.6s (typ)
    • Four Reset Output Stages
      • Active-High, Push/Pull
      • Active-Low, Push/Pull
      • Active-Low, Open-Drain
      • Active-Low, Bidirectional
  • Integrated Features Increases Robustness
    • Guaranteed Reset Valid to VCC = 1V
    • Immune to Short-Negative VCC Transients
  • Saves Board Space
    • No External Components
    • Small 5-Pin SOT23 Package
    • AEC-Q100 Qualified
MAX6316M
5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
MAX6316, MAX6316M, MAX6317, MAX6318, MAX6319, MAX6320, MAX6321, MAX6322: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Supervisory Circuits & Reset ICs 4
MAX6301 PRODUCTION +5V, Low-Power, µP Supervisory Circuits with Adjustable Reset/Watchdog
MAX6302 PRODUCTION +5V, Low-Power, µP Supervisory Circuits with Adjustable Reset/Watchdog
MAX6303 PRODUCTION +5V, Low-Power, µP Supervisory Circuits with Adjustable Reset/Watchdog
MAX6404 µP Supervisory Circuits in 4-Bump (2 x 2) Chip-Scale Package
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6316M yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed