MAX5936

Obsolete

-48V Hot-Swap Controllers with VIN Step Immunity and No RSENSE

Hot-Swap Controllers with VIN Step Immunity and No RSENSE for -10V to -80V Rails

Viewing:

Overview

  • -10V to -80V Operation
  • No RSENSE Required
  • Drives Large Power MOSFETS
  • Programmable Inrush Current Limit During Hot Plug
  • 100mV, 200mV, 400mV, and No-Circuit-Breaker Threshold Options
  • Circuit-Breaker Fault with Transient Rejection
  • Shorted Load Detection (Load Probe) Before Power MOSFET Turn-On
  • ±2.4% Accurate Undervoltage Lockout (UVLO)
  • Autoretry and Latched Fault Management Available
  • Low Quiescent Current
MAX5936
-48V Hot-Swap Controllers with VIN Step Immunity and No RSENSE
MAX5936, MAX5937: Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 2
MAX5900 PRODUCTION -100V, SOT23/TDFN, Simple Swapper Hot-Swap Controllers
MAX5901 PRODUCTION -100V, SOT23/TDFN, Simple Swapper Hot-Swap Controllers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5936 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed