MAX5923

PRODUCTION

+60V Simple Swapper Hot-Swap Switch

Viewing:

Overview

  • Wide Operating Input Range: +16V to +60V
  • 0.45Ω Integrated Power Switch
  • Programmable Output Current Up to 800mA
  • Over/Undercurrent-Limit Detection
  • Input Logic Signals Compatible with 1.8V to 5V CMOS Logic
  • Separate Analog and Digital Grounds with Up to ±4V Offset
  • Power-OK Status Output
  • Overcurrent Protection with Status Outputs
  • Built-In Thermal Shutdown
  • Internal Switch Protection Circuitry
  • Current-Limit Foldback with Timeout and Duty-Cycle Control
  • Latch or Autorestart Fault Management
MAX5923
+60V Simple Swapper Hot-Swap Switch
MAX5923: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Power-over-Ethernet (PoE) Controllers 1
MAX5922 NOT RECOMMENDED FOR NEW DESIGNS +48V, Single-Port Network Power Switch For Power-Over-LAN
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5923 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed