MAX5910

PRODUCTION

+65V Simple Swapper Hot-Swap Switches

Viewing:

Overview

  • Provides Safe Hot Swap for +10V to +65V Power Supplies
  • IEEE 802.3AF Compliant (MAX5917A)
  • Startup into 500µF Load (MAX5917A)
  • 280mA Current Limit for MAX5910
  • 567mA Current Limit for MAX5917A
  • 420mA Current Limit for MAX5917B
  • Zero-Current Load Detection
  • Integrated 2.2Ω Power FET
  • Status Output Reports Fault Conditions
  • Internal Switch-Protection Circuitry
  • Built-In Thermal Shutdown
MAX5910
+65V Simple Swapper Hot-Swap Switches
MAX5910, MAX5917: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX5910 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed