MAX5087A

PRODUCTION

45V, 400mA, Low-Quiescent-Current Linear Regulator with Adjustable Reset Delay

400mA, 45V Input, Low-Quiescent-Current Linear Regulators in High-Power TQFN Packages

Viewing:

Overview

  • Wide Operating Input Voltage Range (6.5V to 45V)
  • Thermally Enhanced Package Dissipates
    • 2.6W at TA = +70°C (16-Pin TQFN)
  • Guaranteed 400mA Output Current
  • 70µA Quiescent Supply Current
  • Preset 3.3V, 5.0V, or Adjustable 2.5V to 11V Output Voltage
  • Remote Load Sense Capability
  • Enable Input
  • Integrated µP Reset Circuit with Programmable Timeout Period
  • Thermal and Short-Circuit Protection
  • -40°C to +125°C Operating Temperature Range
MAX5087A
45V, 400mA, Low-Quiescent-Current Linear Regulator with Adjustable Reset Delay
MAX5087: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 2
MAX5087 PRODUCTION 45V, 400mA, Low-Quiescent-Current Linear Regulator with Adjustable Reset Delay
MAX6796 PRODUCTION High-Voltage, Micropower, Single/Dual Linear Regulators with Supervisory Functions
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5087A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed