MAX5064

PRODUCTION

125V/2A, High-Speed, Half-Bridge MOSFET Drivers

Viewing:

Overview

  • HIP2100/HIP2101 Pin Compatible (MAX5062A/MAX5063A)
  • Up to 125V Input Operation
  • 8V to 12.6V VDD Input Voltage Range
  • 2A Peak Source and Sink Current Drive Capability
  • 35ns Typical Propagation Delay
  • Guaranteed 8ns Propagation Delay Matching Between Drivers
  • Programmable Break-Before-Make Timing (MAX5064)
  • Up to 1MHz Combined Switching Frequency while Driving 100nC Gate Charge (MAX5064)
  • Available in CMOS (VDD / 2) or TTL Logic-Level Inputs with Hysteresis
  • Up to 15V Logic Inputs Independent of Input Voltage
  • Low 2.5pF Input Capacitance
  • Instant Turn-Off of Drivers During Fault or PWM Start-Stop Synchronization (MAX5064)
  • Low 200µA Supply Current
  • Versions Available With Combination of Noninverting and Inverting Drivers (MAX5062B/D and MAX5063B/D)
  • Available in 8-Pin SO, Thermally Enhanced SO,and 12-Pin Thin QFN Packages
MAX5064
125V/2A, High-Speed, Half-Bridge MOSFET Drivers
MAX5062, MAX5062A, MAX5063, MAX5063A, MAX5064, MAX5064A, MAX5064B: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX5064 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed